LANmark-OF Duplex LC Snap-In Adaptor Multimode Aqua
Nexans ref. N205.617
- Packaging: Box
- Connector type: LC
- Colour: Aqua
LANmark-OF Duplex LC Snap-In Adaptor Singlemode
Nexans ref. N205.627
- Packaging: Box
- Connector type: LC
- Colour: Blue
LANmark-OF Duplex LC Snap-In Adaptor Singlemode APC
Nexans ref. N205.628
- Packaging: Box
- Connector type: LC/APC
- Colour: Green
LANmark-OF Duplex SC Snap-In Adaptor Multimode Aqua
Nexans ref. N205.619
- Packaging: Box
- Connector type: SC
- Colour: Aqua
LANmark-OF Duplex SC Snap-In Adaptor Singlemode
Nexans ref. N205.624
- Packaging: Box
- Connector type: SC
- Colour: Blue
LANmark-OF Duplex SC Snap-In Adaptor Singlemode APC
Nexans ref. N205.625
- Packaging: Box
- Connector type: SC/APC
- Colour: Green
Description
Description
Standards
-
InternationalISO/IEC 11801
LANmark-OF Snap-In adaptors have been designed for installation into the LANmark-OF snap-in panels, ZD boxes and outlets.
They are available in single SC, duplex SC and duplex LC duplex.
The multimode adaptors are aqua, the singlemode adaptors are blue while the singlemode APC adaptors are green.
Installation time is saved as the snap-in concept replaces the time-consuming screwing attachment of the traditional adaptors.
Characteristics
Characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania